iQue® Human Multiplex Antibody Internalization Kit

The iQue® Multiplex Antibody Internalization Kits are high throughput, multiplexed, no-wash assays that measures antibody internalization, cell specificity, and cell health using 10 µL sample of cells and 10 µL antibody. Available in 1 x 96, 5 x 96, 1 x 384 and 5 x 384-well format.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$2,110.00
Item No.: 
97047
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Key Benefits

  • No wash protocol- fast, easy antibody-labeling method optimal for screening antibody internalization.
  • High throughput evaluation of antibody internalization- Assay designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 10 µL of cells and 10 µL of labeled antibody (kit).
  • Simultaneously measure antibody internalization, cell specificity, and cell health within the same well.

Principle

Antibodies are easily labeled with Intellicyt Antibody Internalization Reagent, a novel pH sensitive dye. The labeled antibodies have little fluorescence at neutral pH, but become highly fluorogenic at low pH when they are internalized and processed through the acidic lysosome/endosome pathway.

Cell viability can also be measured to assess general cell health and antibody function. Using the same sample, cell specificity can be characterized using encoding dyes (cell populations/types). Data acquisition is performed using the iQue3 and ForeCyt® software for data analysis and visualization.

The whole family includes no-wash/1-wash protocols save time, increase productivity and allow for miniaturization. Reagents and kits can be multiplexed to increase assay content and reduce sample requirements.

Applications

  • Application
    Antibody Characterization
  • Research Area
    Antibody Discovery

Biological Information

  • Target
    Human

General Specifications

  • Laser Configuration
    Violet-Blue-Red
  • Reagents and Kits Type
    Multiplex Antibody Internalization (Human)

Product Information

  • Brand
    iQue®
  • Pack Size
    5 X 96 wells

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´