iQue® Human NK Cell Killing Kit

The Human General Immune Cell Mediated Killing Kit was designed for ease of use in multiplexing cellular phenotypic and functional markers and bead-based, secreted cytokine measurements in the same assay. This no wash assay requires minimal hands on time and measures both cells and beads to provide the following biological insights:

  • Live immune cells are distinguished from dead cells by staining with fluorescent membrane integrity dye.
  • Target cells are distinguished from effector cells by staining with a fluorescent encoder dye.
  • NK cells are immunophenotyped by staining with a fluorescent antibody panel to separate CD3- CD56+ NK cells.
  • The panel also includes 2 different NK cell functional activation markers, CD69 and CD25.
  • Optimized workflow enables the measurement of pro-inflammatory effector secreted cytokine IFNγ and pro-apoptotic serine protease Granzyme B in the same assay well.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$2,170.00
Item No.: 
97082
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Key Benefits

Speed: Sample to actionable data allows multiple assays to be run in one experiment thereby reducing the hands on time, required numbers of overall tests and conserving precious sample.

Results: Nine endpoints from a single well assay measuring activation markers (CD69 and CD25), cell membrane integrity, cell count, secreted pro-inflammatory cytokine IFNγ, and pro-apoptotic protease Granzyme B.

Biological insights: Generate functional data and analyze cell health from same cell by multiplexing cell phenotypes and function in a single well.

Ease of use: Single platform assay and data analysis with ForeCyt® eliminates the time required for acquiring and correlating data from multiple sources.

The whole family includes no-wash/1-wash protocols save time, increase productivity and allow for miniaturization. Reagents and kits can be multiplexed to increase assay content and reduce sample requirements.

Applications

  • Application
    Immune Cell Function
  • Research Area
    • Immuno-Oncology
    • Antibody Discovery
    • Drug Discovery

Biological Information

  • Target
    Human

General Specifications

  • Laser Configuration
    Violet-Blue-Red
  • Reagents and Kits Type
    NK Cell Killing

Product Information

  • Brand
    iQue®
  • Pack Size
    1 X 96 wells

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´