Table Top Robotic Mass Comparators with Max Capacity 10 g
Top Features of Table-Top Robotic Mass Comparators
- 120 Magazine positions for continual processing
- Ensured precision and consistency
- Speedy, efficient operation
Popular Applications for Table-Top Robotic Mass Comparators
- High-accuracy differential weighing
- Mass metrology
- Item No.:
- CCR10.6-C
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Table Top Comparators
Reliable Automated Solutions
The CCR-Compact Robotic Systems offer table-top sized automated solutions for mass determination or dissemination processes up to 10 g maximal capacity.
With 120 magazine positions, these systems offer a walkaway solution allowing continuous processing of the measurements overnight or over the weekend. Designed for simultaneous management of reference and test weights the Sartorius dual robotic arm system with the patented multi and single weight handlers speeds up the processes with its most efficient motion sequences and handles the weights with highest precision and consistency. The climate sensor integrated into the weighing chamber additionally contribute to the reliability of the results.
Ultimate Compliance
Three different variants not only cover mass dissemination requirements from National Metrology Institutes and Legal Metrology Labs accredited to Class E1 but offer attractive high-throughput solutions for calibration laboratories typically accredited to E2 or F1.
White Paper
Features
-
Repeatability (typical), s0.5 µg
-
Scale Interval1 µg
Operating Conditions
-
Maximum Weighing Capacity10g
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.