Minisart® NML Standard Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.45 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, for research uses only

Minisart® NML Standard with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S16555 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Research use only Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or ETO.

Pack size: 500

Item No.: 
Syringe-Filters-0.45micrometer-28mm-Acrylic-Based-FM-non-sterile
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Minisart® NML Standard syringe filters Type S6555 with a pore size of 0.45 µm are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows the clarification and removal of particles or cells under non-sterile conditions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected with the housing which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.

  • Non-sterile
  • Bulk packs for less waste
  • Can be sterilized with Gamma or ETO
  • Gluable, e.g. to tubing
  • Bidirectional use possible

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.