• Shop
  • Sartopure® IND Cartridge CN3 5.0 µm 40"

Sartopure® IND Cartridge CN3 5.0 µm 40"

Sartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.

Price (USD):
$5,660.00
Item No.: 
5502542P4----TTG
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Product Information

Sartopure® IND cartridges are developed for a wide range of industrial prefiltration. The all polypropylene construct contains multiple layers of pleated polypropylene fleece material making the Sartopure® IND cartridges an effective prefilter for particle removal and the protection of process equipment. The brought range of retention rates allows the usage throughout all process steps.

Applications

  • Prefiltration of beverages
  • Water filtration
  • Industrial applications

Chemical Compatibility and Process Economy

The all polypropylene construct is resistant to pH values from 1 to 14 and a variety of chemical cleaning agents. Sartopure® IND cartridges ensure a selective particle retention guaranteeing an optimal filtration result and protection of process equipment. This range of cartridges packaged by 25 units reduces the overall cost for filtration and process profitability.

Performance

Sartopure® IND filter cartridges combine a high dirt holding capacity, protective abilities and extremely high flow rates. Sartopure® IND cartridges are easy to clean for an efficient regeneration if necessary.

Documentation

Sartopure® IND cartridges are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. All the raw materials used to produce the Sartopure® IND cartridge comply with the European Union Regulation (EC) No. 1935/2004 as well as the Regulation (EU) No. 10/2011 concerning plastic materials and articles intended to come into contact with foodstuffs.These guidelines for plastics allow the use in food and beverage applications.All materials used meet the requirements of the FDA.

Applications

  • Application
    8799045747296
  • Application Area
    • 8803894755936
    • 8804809867872
    • 8803894231648
  • Industry
    8799054824032

Compliance Information

  • Biological Reactivity
    8803105505888

Connections (Physical)

  • Connector Outlet
    8798972838496

Materials of Construction

  • Depth Filter Material
    MultiplePolypropylene layers
  • Material Prefilters
    8799040832096
  • Membrane Material
    8799043158624
  • Structural Compounds
    Polypropylene (PP)
  • Support Fleece
    8799043191392

Physicochemical Information

  • Non-Fiber Releasing
    8799064457824
  • Pore Size Final-filter
    5.0 µm

Product Information

  • Brand
    8798953833056
  • Type
    Prefilter

Sterility/Purity

  • Sterilization Method
    8799086477920

Usage Protocols

  • Sterilization Procedures
    • In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi
    • In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi