Arium® Pro VF Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp & Ultrafilter

The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System with Integrated UV Lamp & Ultra Filter can be used in analytical labs and/or for critical laboratory applications. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This unit is available with or without an integrated, real-time TOC monitor.

Top Features of Arium® Pro VF

  • Quality ASTM Type 1/ultrapure water
  • Glass display with touch-activated functions and intuitive menu navigation (error-free operation even while wearing gloves)

Popular Applications for Arium® Pro VF

  • Ion chromatography
  • Electrophoresis
  • Endotoxin analysis
  • Immunocytochemistry
  • Photometry

TOC Monitor
Item No.: 
H2OPRO-VF-T
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Arium® Pro VF has several accessories available, making it quite customizable. Receive Type 1/ultrapure water quickly and reliably for a wide variety of laboratory applications.

Water Quality and Content

The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System produces ultrapure water for standard, cell culture and chromatographic applications with a front top-mounted display/dispenser. The quality of the water produced from the system exceeds the specifications for ASTM Type I quality water. This device also lowers TOC content. Their added features such as the UV lamp, integrated TOC monitor and built-in ultrafilter make this possible.

Typical Applications

The Arium® Pro VF incorporates a UV lamp and ultrafilter into one system and produces ultrapure water that can be used for critical or standard lab applications, cell culture and chromatography.

Applications for The Arium® Pro VF Benchtop Type 1/Ultrapure Water Purification System include:

  • Chromatography Electrophoresis HPLC IVF (In Vitro Fertilization)
  • Molecular biology
  • Cell Cultivation
  • RNA|DNA purification
  • Reagent production
  • PCR
  • GC-MS, AAS, ICP-MS
  • TOC analysis
  • Endotoxin analysis
  • Immunocytochemistry
  • Pure water for preparation of cell culture media
  • Pure Water for the production of monoclonal antibodies
  • Photometry

Specifications

The water produced from The Arium® Pro VF Benchtop Type 1/Ultrapure Water Purification System contains < 0.001 CFU/ml of bacteria. Acceptable sources of feed water are distilled water, DI, RO, or EDI. This device requires a line voltage of 100-240 V for operation. The water produced has no particles > 0.22 μm. The water flow rate is 1.7 L/minute. Water Resistivity (at 25°C) is 18.2 MΩ × cm.  

Applications

  • Application
    • Buffer & Media
    • Preparation of Reagents
    • Histology
    • ELISA
    • AAS
    • Photometry
    • TOC-Analysis
    • GC-MS
    • IC
    • HPLC/UHPLC

Biological Information

  • Bacteria
    < 0.001 CFU/ml

Features

  • TOC Monitor
    No

General Specifications

  • Feed Water Source
    • Distilled water
    • DI
    • RO
    • EDI

Physicochemical Information

  • Endotoxin
    < 0.001 EU/mL

Power Requirements

  • Line Voltage
    100 – 240 V

Product Information

  • Brand
    Arium® pro
  • Installation Option
    Benchtop
  • Pre Treatment Water Consumption
    N/A
  • Ultrapure Water Consumption
    40-100 L/day
  • Water System Type
    Type 1 Ultrapure Lab Water System

Product Water Specifications: Type 1 Ultrapure Water

  • Particles (at 0.2 µm)
    No particles > 0.22 μm
  • Product Water Resistivity (at 25 °C)
    18.2 MΩ × cm
  • TOC Level (depending on feed water)
    ≤ 2 ppb (ASTM Type I)
  • Water Dispensing Flow Rate (Type 1)
    1.7 L/min

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.