• Shop
  • DEAE Ceramic HyperD® F Bulk Resins

DEAE Ceramic HyperD® F - 1 L

DEAE Ceramic HyperD® F is a weak anion exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.

Pack Volume
Price (USD):
$3,490.00
Item No.: 
20067-013
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

DEAE Ceramic HyperD® F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.

Features and Benefits

- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin


Applications:

- Recombinant proteins
- Plasmid purification
- Purification of enzymes, plasma proteins
- Vaccines
- IgM
- Polishing of MAbs

Applications

  • Application
    8799045419616

Compliance Information

  • Quality Standards
    • CoA
    • RSF

Dimensions

  • Bead Size
    50 µm

General Specifications

  • Flow Rate
    typically ≥ 300 cm/h with ≤ 3 barg
  • Resin Format
    8799082185312

Materials of Construction

  • Base Matrix
    8798948000352

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Ligand
    8804842275424
  • Ligand Density
    > 200 µeq/mL
  • Reference Protein
    8799080645216
  • Typical Dynamic Binding Capacity 10% per mL
    > 85 mg/mL BSA

Product Information

  • Brand
    8798957273696
  • Pack Size
    1
  • Pack Volume
    1 L
  • Resin Delivery Condition
    8799082316384
  • Resin Type
    8799082742368
  • What you receive
    1 bottle resin, instructions

Storage Conditions

  • Storage Conditions
    8799087002208
´