ProCHO™-4 Medium Liquid 1L

ProCHO 4 Protein-free CHO Medium with 0.1% Pluronic® F-68, without L-Glutamin, phenol red, hypoxanthine or thymidine, 1 L

Item No.: 
04-919Q
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

The PowerCHO Series are hydrolysate-free, serum-free and non-animal origin media for supporting high density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both down-stream purification and regulatory compliance.

Our years of extensive experience in providing serum-free CHO media to research and industrial customers provides the basis for making great media even better. Completely chemically defined and serum-free, these media outperform with multiple cell lines.

PowerCHO Media delivers many unique benefits including consistent results, simplified downstream purification, and maximized yield.

Whether or not you choose serum-free media for the convenience and consistency in your research applications, or if your work leads to downstream therapeutic or biopharmaceutical applications, PowerCHO Media offers the best choice for initiating your studies. It is reccomended to test the entire PowerCHO series of Media (1,2,3) to see which performs best for your particular cell line.

Applications

  • Application
    8799050236512
  • Application Area
    8803895214688

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Physicochemical Information

  • Chemically Defined (CD)
    8802581119584

Product Information

  • Generation
    • Pro 4
    • Pro 4
    • Pro 4
    • Pro 4
    • プロ4
    • Pro 4
    • Pro 4
    • Pro 4
    • Pro 4
  • Package Type
    8799066587744
  • Packaging
    1 L

Sterility/Purity

  • Delivery Condition
    8798979064416

Storage Conditions

  • Storage Conditions
    8799086772832

Volume

  • Volume
    1 L
´