The Midisart® 2000 is an ideal choice for small-scale sterile air | gas filtration applications. The single-layer hydrophobic PTFE membrane is self-dewetting and therefore provides high air flow rates even at very low differential pressures over an extended process time.

Choose your product

Products (22)

  • Midisart® 2000 0.2 µm
    Item no.
    17805--------NPE
    Pore Size
    0.2 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798967988832
  • Midisart® 2000 0.2 µm
    Item no.
    17877--------UPN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    Hose Barb 4–12 mm Stepped
    Connector Outlet
    Hose Barb 4–12 mm Stepped
  • Midisart® 2000 0.2 µm
    Item no.
    17805--------NPG
    Pore Size
    0.2 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    1/8" NPT
    Connector Outlet
    1/8" NPT
  • Midisart® 2000 0.2 µm
    Item no.
    17805--------TCN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    Tri-Clamp
    Connector Outlet
    Tri-Clamp
  • Midisart® 2000 0.2 µm
    Item no.
    17805--------UQN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed (plastic bucket)
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008
  • Midisart® 2000 0.2 µm
    Item no.
    17812--------UNN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798971757152
  • Midisart® 2000 0.2 µm
    Item no.
    17809--------UNN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798967988832
  • Midisart® 2000 0.2 µm
    Item no.
    17805----------G
    Pore Size
    0.2 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    Hose Barb 6–12 mm Stepped
    Connector Outlet
    Hose Barb 6–12 mm Stepped
  • Midisart® 2000 0.2 µm
    Item no.
    17805----------E
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    Hose Barb 6–12 mm Stepped
    Connector Outlet
    Hose Barb 6–12 mm Stepped
  • Midisart® 2000 0.2 µm
    Item no.
    17805--------UPN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    Hose Barb 6–12 mm Stepped
    Connector Outlet
    Hose Barb 6–12 mm Stepped
  • Midisart® 2000 0.2 µm
    Item no.
    17805--------UPQ
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    Hose Barb 6–12 mm Stepped
    Connector Outlet
    Hose Barb 6–12 mm Stepped
  • Midisart® 2000 0.2 µm
    Item no.
    17805--------UKN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008
  • Midisart® 2000 0.2 µm
    Item no.
    17805--------UFQ
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008
  • Midisart® 2000 0.2 µm
    Item no.
    17805--------DCE
    Pore Size
    0.2 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008
  • Midisart® 2000 0.45 µm
    Item no.
    17804--------NPG
    Pore Size
    0.45 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798967988832
  • Results per page: | |

    Product Information

    The Midisart® 2000 is a ready-to-use filter for sterilizing gases and venting. Superior flow rates and seamless integration into single-use assemblies provide Midisart® customers with a distinct advantage that directly translates into cost savings. Individual 100% factory integrity testing verifies the quality of every filter prior to use.

    Midisart® 2000 is designed for maximum handling ease and safety. The device is lightweight only 20 g – so it will not weigh down or kink the tubing.

    With a diameter measuring just 64 mm, Midisart® incorporates a filter area of 20 cm2, which means that it is “packed” with high flow rate performance power.

    Midisart® 2000 filters can be integrity tested (Bubble Point Test, 60% IPA | Water, BP min. = 1.1 bar for 0.2 µm and BP min. = 0.9 bar for 0.45 µm). The Midisart® Test Manifold (Order code 1Z-LB-0002) can be used to test 10 filters in parallel which simply leads to a reduction of test time by 90%.

    Venting Applications

    • Filling and Tranfer Vessels
    • Fermentation Carboys
    • Cell Culture Chambers
    • CO₂ incubators (6 to 120 liters)
    • Holding and Storage Tanks
    • Autoclave venting
    • Small Bioreactors

    Applications

    • Application
      Air/Gas Filtration
    • Application Area
      • Filling and tranfer vessels
      • Fermentation carboys
      • Cell culture chambers
      • CO₂ incubators (6 to 120 liters)
      • Holding and storage tanks
      • Autoclave venting
      • Small bioreactors
    • Industry
      Pharma / Biotech / F&B

    Biological Information

    • Bacterial Retention
      Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

    Compliance Information

    • Biocompatibility (USP Class VI)
      USP<88>
    • Biological Reactivity
      All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

    Dimensions

    • Filter Diameter
      64 mm | 2,5”
    • Filter Size
      20 cm² / 3 in²
    • Filtration Area
      20 cm² / 3 in²

    General Specifications

    • Capsule/Cartridge Format
      Midisart®
    • Minimum Required Bubble Point
      For 0.2 µm min. Bubble Point > 1100 mbar | 15.95 psi, for 0.45 µm min. Bubble Point > 900 mbar | 13.05 psi , wetting agent: IPA | Water (60 | 40)

    Materials of Construction

    • Filter Material
      Polytetrafluorethylene (PTFE)
    • Membrane Material
      Polytetrafluorethylene (PTFE)

    Operating Conditions

    • Maximum Differential Pressure
      3 bar

    Physicochemical Information

    • Gamma Stable
      No
    • Non-Fiber Releasing
      This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

    Product Information

    • Brand
      Midisart®
    • Type
      Air filter

    Sterility/Purity

    • Delivery Condition
      Non sterile - Autoclavable
    • Sterilization Method
      Autoclavable
    • Sterilizing Grade
      Yes

    Usage Protocols

    • Sterilization Procedures
      Max. Temperature 134 °C, max. Autoclaving 20 Cycles