Dummy Service Connector for Stopper Port

When connected to the Biosafe® Biosteam® Stopper Port, the Dummy Service Connector facilitates the sterilization of the critical area, the inner side of the Biosafe® Biosteam® Stopper Port, and maintenance operations.

Item No.: 
FAA113646
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

When connected to the Biosafe® Biosteam® Stopper Port, the Dummy Service Connector facilitates the sterilization of the critical area, the inner side of the Biosafe® Biosteam® Stopper Port and maintenance operations.

Applications

  • Application Area
    8803895902816
  • Process Step
    • 8799058756192
    • 8799058526816
    • 8799058723424
    • 8799058625120

Product Information

  • Brand
    8798955143776
  • Pack Size
    1
  • Type
    Biosafe® Dummy Service Connector for Biosafe® Biosteam® S Port
´