RUO Recombinant Human Activin A Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human Activin A Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human Activin A Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$341.00
Item No.: 
CYK-0025-0007
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Recombinant human activin A is a TGF Beta family growth factor which is highly validated for use in stem cell culture and is often used in the maintenance of pluripotency in embryonic stem cell (ESC) and induced pluripotent stem cells (iPSC).

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    • ESC/iPSC
    • Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P08476
  • Reconstitution
    10mM HCl
  • Species Reactivity
    • Human
    • Mouse
    • Rat
    • Bovine
    • Porcine

Physicochemical Information

  • Endotoxin
    <0.05 EU/ug
  • Expression System
    E. coli

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    ~26 kDa (for the dimer)

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´