Sartocon® Slice Disposable Hydrosart® Cassette

Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

  • Ultra-low protein adsorption
  • Easy cleaning
  • Higher yields
  • Long product life
  • Retains its performance even with repeated use without fouling or loss of retention

Item No.: 
3061445901E--SG
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Hydrosart® Ultrafiltration Cassettes are available in the following molecular weight cut offs:

2 kDa, 5kDa, 10 kDa, 30 kDa, 100 kDa, 300 kDa

Main applications are:

  • Oligonucleotide
  • Plasma protein processes
  • Coagulation factors (Factor VIII, Factor III)
  • Vaccines
  • Antibody Drug conjugates (ADC) processes - Peptide processes

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.1 m²
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp

General Specifications

  • Cassette Format
    Slice Disposable
  • Filter Class
    Ultrafilter
  • Filter Configuration
    Slice Disposable Cassette
  • Filter Format
    Cassettes

Materials of Construction

  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Membrane Material
    Hydrosart®
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • MWCO
    30 kDa
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®