Clipster® Size L

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications to maintain sterility.

Web prices – only available through online purchase

Size
Price (USD):
$132.00
Item No.: 
642-L-------D

*Custom/bulk order quotes are provided within 72 hours of request.

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a handheld tool (available for purchase separately) which ensures quick and easy execution in various space requirements. Clipster® is the only solution that can be installed by the operator at the point of disconnection. As not being in fluid contact Clipster® can be easily validated.

  • Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datasheet for list of validated materials)
  • Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
  • Error-proof design: Prevents mistakes
  • 4-step operation: Quick and repeatable
  • Intensively qualified: Reliable and robust
  • Available as stand-alone product or preassembled: Flexible
  • Portable handheld tool: Easy to use

Applications

  • Application Area
    Disconnections
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Disconnection Method
    Manual Disconnection
  • Disconnection Time
    60 sec.

Dimensions

  • Tube Size (ID – OD)
    • 3/8" × 5/8" (9.6 mm × 15.9 mm)
    • 1/2" × 3/4" (12.7 mm × 19.1 mm)

General Specifications

  • Tubing
    • Silicone (Tuflux® SIL)
    • TPE (C-Flex®)
    • Silicone (Liveo™ Pharma 50)
    • TPE (Tuflux® TPE)

Materials of Construction

  • Tubing Material
    • Synthetic Thermoplastic Elastomer
    • Platinum-Cured Silicone

Product Information

  • Brand
    Clipster®
  • Pack Size
    10
  • Size
    L

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable
  • Clipster® Blades for Tool Size L

    $238.00

    Clipster® Handheld Tool Blades are a mandatory multi-use consumable to perform the disconnection steps with the Clipster® Handheld Tool. It is generally recommended to replace the blade in the tool after every 100 cuts performed.

    Web prices – only available through online purchase

  • Clipster® Hand Held Tool for Size L

    The Clipster® Handheld Tool is a reusable device for performing disconnections with single-use Clipster® components. It is available in two sizes: XS/S and L.