Quickseal® Cutting Tool

The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

  • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
  • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter

Choose your product

Products (2)

  • Battery Operated Quickseal® Cutting Tool - 120V (pack size: 1)
    Item no.
    QSCUTTERLD
    Outer Diameter
    > 1/4" up to 1.125"
    Disconnection Method
    Automated Disconnection
    Power Requirements
    120V battery charger and two 18V batteries
    Power Plug
    United States of America, Canada
  • Manually Operated Quickseal® Cutting Tool (pack size: 1)
    Item no.
    QSCUTTERSD
    Outer Diameter
    < or up to 1/4" OD
    Disconnection Method
    Manual Disconnection
    Power Requirements
    Not needed
    Power Plug
    United States of America, United Kingdom, European Union, China, Canada, Australia, Japan, Russia, Brazil, Argentina, India, Switzerland, South Africa
  • The principle behind the simple and robust Quickseal® is easy to understand: The cutting action deforms the aluminum collar, squeezing the tube and compressing the tubing walls together to create an aseptic seal. Sealing time is less than 4 seconds.

    Versatile

    • Quickseal® can be installed onto platinum-cured silicone or thermoplastic elastomer tubing including C-Flex®
    • Available for a broad tubing size range from outer diameters 1/4″ (6.4mm) to 1-1/8″ (29mm)
    • Easily integrated onto tubing manifolds, bag, and bottle systems

    Quick and Easy

    • Simply cut the metal collar with our hand-held Quickseal® tools
    • Aseptically disconnect any available tube size in less than 4 seconds
    • Completely portable - requires no utilities

    Robust and Secure

    • Validated microbial barrier. Cut collar passes microbial ingress testing by container closure
    • Closure integrity verified at ambient temperatures and after freeze & thaw cycle to -100° Celsius
    • Burst testing proves pressure resistance of cut collar exceed burst pressure of tubing

    Valuable Features

    • Aseptic seal in seconds
    • Simple and intuitive
    • Platinum-cured silicone, TPE tubing, and more
    • Seal on dry or fluid-filled tubing
    • No utilities required; completely portable
    • Reliable, laboratory-validated aseptic seal
    • Unambiguous result; a cut collar is an aseptic seal
    • No spare or replacement parts required

    Applications

    • Application Area
      Disconnections
    • Process Step
      • Media Preparation
      • Buffer Preparation
      • Drug Substance Purification
      • Drug Product Formulation
      • Cell Harvest & Downstream Processing Intermediates

    Connections (Physical)

    • Disconnection Time
      4 sec.

    Product Information

    • Brand
      Quickseal®
  • Quickseal® Protective Silicone Caps (pack size: 50)
    Item no.
    Quickseal-Protective-Silicone-Cap

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase