MSCgo™ Osteogenic Differentiation Medium

Complete, serum-free, xeno-free, ready-to-use medium
Optimized for directed differentiation of hMSCs to osteoblasts

Price (USD):
$304.00
Item No.: 
05-440-1B
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

MSCgo Osteogenic Differentiation Medium is a serum-free (SF), xeno-free (XF), complete, and ready to use formulation developed for optimal differentiation of human mesenchymal stem cells (hMSC) to mature osteocytes. The MSCgo Osteogenic Differentiation Medium is validated to efficiently differeniate hMSC from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC), and umbilical cord tissue (UC-MSC).The MSCgo Osteogenic Differentiation protocol is part of a complete system for multipotency evaluation of hMSCs.  The MSCgo Osteogenic Differentiation Medium enables reliable osteogenesis if hMSCs.  Differentiation to mature osteocytes is seen between 14 and 21 days.FeaturesSerum-free, xeno-free solutionComplete differentiation mediumReady-to-use, simple protocolReliable differentiation to mature osteocytesContains stable L-alanyl-L-glutamineDoes not contain antibioticsOsteogenesis ResultsOsteogenic differentiation of hMSC results in the formation of mineralized culture with calcified nodules and calcium secretion that can be detected with Alizarin Red S (ARS) staining. The ARS is used to stain calcium deposits formation which are an indication of mature osteocytes. The amount of calcified nodules formation and calcium secretion can be varying using different hMSC (e.g. source, age, and passage number).

Applications

  • Application Area
    Osteogenic differentiation

Compliance Information

  • Origin
    Xeno-Free

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Product Information

  • Brand
    MSCgo™

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    100 mL