Microsart® e.motion Cellulose Nitrate Sterile Membrane Filters

Source the uniquely engineered Cellulose Nitrate (CN) Microsart® e.motion Membrane Filter for impeccable results over a vast set of applications. Expedite workflows in molecular biology, particle testing, biotechnology and much more.   

Top Features of Microsart® e.motion Membrane Filters: 

  • Specially pleated for efficient, convenient usage  
  • Individually sterilized and packaged to ensure error-free results 
  • ISO 7704 compliant pores (0.45 µm) ensure high flow 
  • Gamma-irradiated and dispenser-ready 
  • Versatile chemical and thermal compatibility   

Popular Applications for Cellulose Nitrate Membrane Filters: 

  • Biopharmaceutical drug testing for sterility 
  • Sterile biofiltration with high recovery rates of microbes 
  • Precise colony counting for reliable, reproducible results 

Filter Diameter
Price (USD):
$274.00
Item No.: 
114H6Z-47----SCM
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Dependable, flawless results matter the most in microbiological quality control. Cellulose Nitrate (CN) Microsart® e.motion Membrane Filters facilitate spot-on biofiltration with high-flow pores. Moreover, the uniquely pleated packaging ensures that there are no creases and the filter is perfectly flat upon use, maintaining uniform flow.   

Individually Sterile-Packed

The margin of error is close to zero in microbiological quality control. Microsart® e.motion Membrane Filters come pre-sterilized for precise results. The packaging is also sterile and individual to prevent contamination.   

Pore Size Compliant  

Pharmaceutical, cosmetic and other sample testing demands a certain level of credibility and unanimity in results. To meet these standards with every single unit, our filters feature 0.45 µm pores in accordance with ISO 7704 regulations. This makes the filter a staple in all biotechnology and microbiology labs.   

Can Be Used with Various Filtration Units   

Diversity and compatibility are critical in microbiology laboratories. The Microsart® e.motion Cellulose Nitrate (CN) Membrane Filter is compatible with a wide variety of lab filtration units such as the Microsart® e.motion dispenser.

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    • Food & Beverage
    • Pharma / Biotech
  • Market
    Environmental/Water Testing

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Membrane Thickness
    115 – 145 µm

Features

  • High Flow
    Yes

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    white | black

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)

Operating Conditions

  • Thermal Resistance
    130 °C max.

Physicochemical Information

  • Chemical Compatibility
    Aqueous solutions (pH 4-8), hydrocarbons and several other organic solvents
  • Pore Size
    0.45 µm HF
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Microsart® e.motion
  • Pack Size
    300
  • Package Type
    Dispenser Ready
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.