The snow glows white on the mountain tonight.

Not a footprint to be seen.

A kingdom of isolation,

And it looks like I'm the queen.

The wind is howling like this swirling storm inside,

Couldn't keep it in, heaven knows I tried.

Channels
Item No.: 
Testarticle_VK
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Don't let them in, Don't let them see, Be the good girl you always have to be, Conceal, don't feel, Don't let them know, Well, now they know

Let it go! Let it go! Can't hold it back anymore. Let it go! Let it go! Turn away and slam the door.I don't care, What they're going to say Let the storm rage on - The cold never bothered me anyway.

Compliance Information

  • Dust / Water Protection According to IEC 529
    8798984274528
  • EP 2.6.7 Validated
    8799107449440
  • Ex Approval/Zone
    8798985880160

Features

  • Device/Instrument Compatibility
    8801696514656

General Specifications

  • Adjustable Volume
    8799107383904
  • Channels
    1

Product Information

  • Brand
    8798956749408
  • Pipette Type
    8799067603552

Questions & Answers (1)

Article Answer

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.