Octet® SPR Borosilicate Glass Vials (100 vials)
Manufactured using heat and chemical resistant borosilicate glass, Octet® SPR vials help you reduce your need for single-use plastics, whilst small dead volumes help minimize the need to prepare excess sample. 0.9 mL vials are suitable for assays involving multiple replicates of single samples, and 2.0 mL vials suitable for assays involving a larger number of replicates. Can be used in conjunction with Octet® SF3 Sample & Reagent Racks, where sample evaporation is minimized via a reusable septa.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Item No.:
- 19-0140
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® SPR Accessories
Octet® SPR Glassware
Product Information
-
BrandOctet®SPR
-
Pack Size100
Volume
-
Volume2 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.