Sartocon® Single-Use Cassettes

Polyethersulfone membranes are designed for single-use applications applied in the biotechnological and pharmaceutical industries.

Choose your product

Products (7)

  • Sartocon® PES Cassette 10 per pack
    Item no.
    3021462907E--SUD
    MWCO
    5 kDa
    Membrane Material
    8799043650144
    Filtration Area
    0.7 m²
  • Sartocon® PES Cassette 10 per pack
    Item no.
    3021463907E--SUD
    MWCO
    10 kDa
    Membrane Material
    Polyethersulfone (PES)
    Filtration Area
    0.7 m²
  • Sartocon® PES Cassette 10 per pack
    Item no.
    3021467907E--SUD
    MWCO
    300 kDa
    Membrane Material
    8799043650144
    Filtration Area
    0.7 m²
  • Sartocon® PES Cassette 10 per pack
    Item no.
    3021465007E--SUD
    MWCO
    50 kDa
    Membrane Material
    Polyethersulfone (PES)
    Filtration Area
    0.7 m²
  • Sartocon® PES Cassette 10 per pack
    Item no.
    3021465907E--SUD
    MWCO
    30 kDa
    Membrane Material
    Polyethersulfone (PES)
    Filtration Area
    0.7 m²
  • Sartocon® PES Cassette 10 per pack
    Item no.
    3021466807E--SUD
    MWCO
    100 kDa
    Membrane Material
    Polyethersulfone (PES)
    Filtration Area
    0.7 m²
  • Sartocon® PES Cassette 10 per pack
    Item no.
    3021545806W--SUD
    MWCO
    0.1 µm
    Membrane Material
    8799043650144
    Filtration Area
    0.6 m²
  • PESU polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize some of the membrane by either steam or autoclaving. Because of these features, the PESU membrane is ideally suited for biotechnological applications.

    PESU polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize some of the membrane by either steam or autoclaving. Because of these features, the PESU membrane is ideally suited for biotechnological applications.

    Product Information

    • Brand
      Sartocon®