Incucyte® ATP Analysis Software Module

Top Features of the Incucyte® ATP Analysis Software Module

  • Capture and visualize dynamic changes in cytosolic ATP for normalization of ATP dynamics
  • Improve data accuracy with integrated normalization that is not affected by variation in cell density
  • Analyze effects on ATP changes long-term and within subsets of cells in complex co-culture models

Popular Applications for the Incucyte® ATP Analysis Software Module

  • ATP Metabolism

Item No.: 
9600-0033
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Incucyte® ATP Analysis Software Module provides direct, kinetic analysis of ATP that is not influenced by variations in cell density or morphology. Gain unprecedented access to cell-type specific metabolic changes in advanced models with continuous imaging and analysis in each well of a 96- or 384-well plate.

The Incucyte® ATP Assay allows for direct measurements of cytosolic ATP for the characterization of tumor cell models in physiologically relevant conditions. Distinguish cell-type specific changes in ATP with integrated qualitative confirmation of cell morphology in real time with the Incucyte® SX5 Live-Cell Analysis System configured with an SX5 Metabolism Optical Module, Incucyte® ATP Analysis Software Module, and Incucyte® CytoATP Lentivirus Reagent Kit.

Applications

  • Application
    Incucyte® ATP Assay

Features

  • Device/Instrument Compatibility
    SX5

Product Information

  • Brand
    Incucyte®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.