ProVero™-1 Serum free Media

ProVero 1 serum-free medium, with L-Glutamine, 1 L

ProVero 1 Serum-free Medium is a non-animal origin and protein-free medium designed to support the growth of Vero and MDCK kidney cells. ProVero 1 is available in a ready-to-use liquid formulation.

Applications

  • Virus production
  • Recombinant protein production

Item No.: 
BEBP02-030Q
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The absence of proteins and only very low levels of human recombinant insulin facilitate both downstream processing and regulatory compliance.

ProVero 1 contains Hepes and NaHCO3 as buffering systems and phenol red as pH indicator. It comes supplemented with L-glutamine (3 mM). Some Vero cell strains require additional supplementation with 5.0 mg/L rhEGF for optimal cell growth.

Applications

  • Application
    8799050269280

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Physicochemical Information

  • Adherence/Suspension
    8798940496480

Product Information

  • Packaging
    1 L

Storage Conditions

  • Storage Conditions
    8799086772832

Volume

  • Volume
    1 L