UltraCULTURE™

UltraCULTURE is a serum-free medium proven to be efficient for the cultivation of a wide-range of mammalian cells

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (2)

UltraCULTURE serum-free medium consists of a DMEM:F-12 base which is supplemented with recombinant human insulin, bovine transferrin and a purified mixture of bovine serum proteins including albumin. The total protein concentration of UltraCULTURE Medium is approximately 3 mg/mL.

UltraCULTURE Medium does not contain L-glutamine. UltraCULTURE Medium has been used to grow a variety of cells of primary origin and established cell lines. The medium may be used to support the fusion of cells during the formation of hybridomas.

UltraCULTURE Medium has been used to grow cells of lymphoid origin including monocyte and macrophage cell lines. Epithelial and fibroblastic cells have been cultivated in UltraCULTURE Medium and endothelial cells have been cultivated under reduced serum concentration (5% fetal bovine serum using UltraCULTURE Medium as a base formulation).

UltraCULTURE Medium has also been used as a complete medium to support the generation of viral particles for use in vaccine production. UltraCULTURE Medium may be supplemented with cryoprotective medium to cryopreserve cells in a serum-free environment.