Biosafe® port outside left top open B+S+UAT

The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.

Item No.: 
FAA301876
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms). Two types of Biosafe® Ports are available: Biosafe® Monolever Port and Biosafe® Biosteam® S Port (for stoppers).

Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).

Enhanced Sterility Assurance in Aseptic Processing

  • Offers a contained and single-use technology for reliable aseptic transfer.
  • Limits the number and complexity of personnel interventions in the aseptic processing area.
  • Offers a completely closed aseptic process.

Reliable Processing of Potent Drugs

  • Maintains the barrier integrity of RABS and isolators and security of operators

Ease-of-Use

  • The magnet on the port allows easy centering and secure docking of the Biosafe® 110 bottle-shaped bags.

Process Reliability and Maximum Robustness

  • Mechanical interlock securities prevent door opening when a Biosafe® 110 bottle-shaped bag is not connected or from disconnecting a bag if the Biosafe® 110 port is not closed.
  • The Biosafe® 110 bottle-shaped bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.

Flexible Portfolio

  • The range of Biosafe® 110 systems is designed to best fit a variety of applications while ensuring a high level of containment.
  • Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.

Simplified Maintenance and Sterilization

  • When connected to the Biosafe® 110 port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® 110 port and maintenance operations.

Proven Containment

  • Biosafe® 110 ports and connectors are leak tested during production.

Practical and Economical Benefits

  • The Biosafe® 110 bags eliminate cleaning and sterilization required for traditional transfer containers.
  • The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.

Applications

  • Application
    Chemotaxis
  • Application Area
    Final filling
  • Process Step
    • Drug Product Formulation
    • Drug Product Final Filling
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Port Diameter
    110 mm

Materials of Construction

  • Internal Port Material
    Internal Asepticus

Product Information

  • Brand
    Biosafe®
´