• Shop
  • Enzyme Reactor (EtOH/ MeOH)

Enzyme Reactor (EtOH/ MeOH)

The BioPAT® Enzyme reactor for tube sets can be used in the BioPAT® Trace (BPT0050) and Multi Trace (BPT0M04) system. The Enzyme reactor is suitable for the application methanol and ethanol. It can be integrated in the Biostat B® and Biostat B-DCU® system to monitor and control ethanol and methanol. It is absolutely required for the functionality of the system.

Item No.: 
BPT0048
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The enzyme reactor is required for measuring methanol and ethanol. Inside the reactor is the immobilized enzyme alcohol oxidase (AOD). There, the corresponding alcohol is converted and hydrogen peroxide is formed. The hydrogen peroxide is then detected in the conductivity cell. Analysis in the BioPAT® Trace | Multi Trace is a combination of enzymatic conversion and electrochemical detection. A 2-channel enzyme electrode coated with oxidase or a combination of an enzyme reactor with a platinum electrode (methanol|ethanol application) serves as the biosensor. Depending on the application, the service life of the sensor system ensures 30 days or 5,000 measurements. In the “Methanol | Ethanol” operating mode, an enzyme reactor with immobilized alcohol oxidase is required for the enzymatic conversion of analytes.

Applications

  • Usage
    Single-use

Features

  • Device/Instrument Compatibility
    • Biostat® B
    • Biostat® B-DCU

Product Information

  • Brand
    BioPAT® Trace