RUO Recombinant Human Noggin Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human Noggin Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human Noggin Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
  • Organoid cell culture

Price (USD):
$341.00
Item No.: 
CYK-0025-0016
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Recombinant human Noggin is a protein used in the maintenance of pluripotent stem cells and differentiation of iPSCs to neural lineages. It controls BMP signaling and in doing so, it plays an important role in embryonic patterning and development through the maintenance of undifferentiated embryonic stem cells. It is also used in a large variety of organoid culture systems including liver, pancreatic, lung and intestinal organoids.

Applications

  • Application Area
    • Cell culture
    • Neuroscience
    • Stem cell biology
  • Cell Type
    • ESC/iPSC
    • Organoids
    • Neuronal Cells
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    Q13253
  • Reconstitution
    10mM HCl
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    <0.05 EU/ug
  • Expression System
    E. coli

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    46 kDa (dimer)

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.