Sartocon® Self Contained Filter Loop Assemblies
Screen Type: ECO
Cut-Off: 10 kDa
Membrane Material: Polyethersulfone
Gamma sterilized and ready to use filter loop assembly that includes:
- Self-Contained filter unit
- Tubing with Opta® connectors
- 2 pressure domes
- TMP control pinch valve
- Disposable pump head
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Filter by product attributes
Products (14)
Description
Bag loop assemblies for the SARTOFLOW® Alpha plus SU are supplied sterile and ready to use.
All product wetted parts of the system are supplied sterile and made from single-use components.
The cassette is designed with the same hydrodynamic flow path as our larger production scale filter cassettes, enabling linear scale-up to larger filter areas.
The single-use concept is an ideal choice for contract manufacturers, research and development applications and all companies with multiproduct through-put.
Application
The system is suitable for use in cGMP environments for process development, clinical trials and for small-scale production batches.
Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein, and highly toxic ADC production.
Features and Benefits
Totally enclosed process with integrated loop assembly
-Fully disposable results in operator safety due to no product contact
Color coding
-Eliminating installation errors
Pre-flushed and sterile
-Ready to use
Single-use
- No CIP with associated water flush and validation required
- No cleaning validation , CFW determination and storage preparation, leads to cost and time saving in set up and validation effort
Low protein binding membrane
- High product yield and high sustained flux
No use of glues
Low extractables
Description
Bag loop assemblies for the SARTOFLOW® Alpha plus SU are supplied sterile and ready to use.
All product wetted parts of the system are supplied sterile and made from single-use components.
The cassette is designed with the same hydrodynamic flow path as our larger production scale filter cassettes, enabling linear scale-up to larger filter areas.
The single-use concept is an ideal choice for contract manufacturers, research and development applications and all companies with multiproduct through-put.
Application
The system is suitable for use in cGMP environments for process development, clinical trials and for small-scale production batches.
Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein, and highly toxic ADC production.
Features and Benefits
Totally enclosed process with integrated loop assembly
-Fully disposable results in operator safety due to no product contact
Color coding
-Eliminating installation errors
Pre-flushed and sterile
-Ready to use
Single-use
- No CIP with associated water flush and validation required
- No cleaning validation , CFW determination and storage preparation, leads to cost and time saving in set up and validation effort
Low protein binding membrane
- High product yield and high sustained flux
No use of glues
Low extractables
Product Information
-
BrandSartocon®