High speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Choose your product

Products (13)

  • Virosart® HF Lab Module
  • Virosart® HF Lab Module - Integrity Tested
  • Maxicaps® MR Virosart® HF
  • Virosart® HF Mid-Scale Module 0.2 m² - Non-sterile Delivery
    Item no.
    3VI--28-FC-FO
    Filtration Area
    0.2 m² | 2.15 ft²
    Integrity Tested
    8802351743584
    Delivery Condition
    8798978703968
  • Virosart® HF Mid-Scale Module 0.2 m² - Sterile Delivery
    Item no.
    3VI--28-FCGFO
    Filtration Area
    0.2 m² | 2.15 ft²
    Integrity Tested
    Yes
    Delivery Condition
    Sterile - Gamma irradiated
  • Virosart® HF Mid-Scale Module 200 cm² - Non-sterile Delivery
    Item no.
    3VI--28-DC-FO
    Filtration Area
    200 cm² | 0.22 ft²
    Integrity Tested
    8802351743584
    Delivery Condition
    8798978703968
  • Virosart® HF Mid-Scale Module 200 cm² - Sterile Delivery
    Item no.
    3VI--28-DCGFO
    Filtration Area
    200 cm² | 0.22 ft²
    Integrity Tested
    Yes
    Delivery Condition
    Sterile - Gamma irradiated
  • Virosart® HF Process Module 0.8 m² - Non-sterile Delivery
    Item no.
    3VI--28-HC-SF
    Filtration Area
    0.8 m² | 8.6 ft²
    Integrity Tested
    Yes
    Delivery Condition
    Non sterile - Gamma irradiatable
  • Virosart® HF Process Module 0.8 m² - Sterile Delivery
    Item no.
    3VI--28-HCGSF
    Filtration Area
    0.8 m² | 8.6 ft²
    Integrity Tested
    8802351743584
    Delivery Condition
    8798979129952
  • Virosart® HF Process Module 2.4 m² - Non-sterile Delivery
    Item no.
    3VI--28-MC-SF
    Filtration Area
    2.4 m² | 25.8 ft²
    Integrity Tested
    Yes
    Delivery Condition
    Non sterile - Gamma irradiatable
  • Virosart® HF Process Module 2.4 m² - Sterile Delivery
    Item no.
    3VI--28-MCGSF
    Filtration Area
    2.4 m² | 25.8 ft²
    Integrity Tested
    8802351743584
    Delivery Condition
    8798979129952
  • Application:

    • Virus clearance: Virosart® HF targets the removal of both small non-enveloped viruses (20 nm) e.g. PPV, MVM and larger enveloped viruses (> 50 nm) e.g. MuLV from biopharmaceutical feed streams.
    • Target molecule: The main application for Virosart® HF filters is the virus filtration of monoclonal antibodies (mAbs), antibody fragments (Fab) or small recombinant proteins (< 150 kD).
    • Positioning: Virosart® HF is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.

    Product Benefits:

    • Robust virus clearance: Virosart® HF retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
    • Short processing times: Based on a unique modified PES membrane, Virosart® HF provides highest flow rates and excellent capacity.
    • Smart process transfer: The hollow fiber format supplies highest consistency and scalability from lab to process scale.
    • Cost efficiency: The high packing density of the elements combines extremely low hold up and flushing volumes with low footprint requirements.
    • Ready to use: The sterile delivery secures ease of use as well as fast installation of the filter elements.
    • Ease of use: Virosart® HF are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech

    Regulatory Compliance

    • Each individual filter is tested for integrity and for water flux during manufacturing
    • Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
    • Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
    • Meet or exceed the requirements for WFI quality standards set by the current USP
    • Non pyrogenic according to USP Bacterial Endotoxins
    • USP Plastic Class Test VI

    Application Notes

    Brochure

    Datasheet

    Flyer

    Poster

    User Manual

    Product Information

    • Brand
      Virosart® HF
  • Midisart®
    Item no.
    M_Midisart

    The Midisart® 2000 is an ideal choice for small-scale sterile air | gas filtration applications. The single-layer hydrophobic PTFE membrane is self-dewetting and therefore provides high air flow rates even at very low differential pressures over an extended process time.

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Virosart® Max
    Item no.
    M_Virosart_Max

    Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.