Octet® Anti-Human Fc Capture (AHC) Biosensors

Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of interactions between human Fc-containing proteins and target analytes. Octet® AHC Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.

Key Features of Octet® Anti-Human Fc

  • Capture (AHC) Biosensors Capture-based immobilization of human Fc-containing proteins
  • Regenerable and cost-effective
  • Compatible with crude samples and complex media

Top Applications for Octet® Anti-Human Fc Capture (AHC) Biosensors

  • Kinetic analysis of interactions between human Fc-containing proteins and target analytes
  • Rapid epitope mapping/binning

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Item No.: 
18-5060
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

The Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of macromolecular interactions between human Fc-containing proteins and target analytes. Immobilization of human Fc-containing proteins onto the biosensor surface is completed through factory immobilized anti-human Fc-specific antibodies whose high-affinity for the human Fc domain provides a stable baseline required for demanding kinetics applications.

Streamlined Workflow for High-Throughput Screening

The Octet® AHC Biosensors allow to streamline high-throughput screening by enabling immobilization of human Fc-containing proteins directly from crude or purified matrices, without the need for labor intensive purification or biotinylation steps.

Flexible Applications

The Octet® AHC Biosensors provide a flexible platform for profiling kinetics between human Fc-containing proteins and target analytes. During antibody development, AHC Biosensors enable rapid epitope mapping and binning studies of captured human Fc-containing proteins, such as hIgGs. For example, using the Octet RH16 instrument 352 hIgG samples can be screened against a single analyte in as little as one hour.

Cost-Effective Regeneration

The Octet® AHC Biosensors can be regenerated up to 10 times via a standard low-pH protocol in as little as 2 minutes, thus providing a cost-effective solution for analyzing a large number of samples or generating replicate data for ligand-analyte pairs.

Brochure

Datasheet

Applications

  • Application
    Kinetics

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® R8
    • Octet® R4
    • Octet® R2
    • Octet® RH96
    • Octet® RED96e
    • Octet® RH16
    • Octet® N1

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1
  • Octet® 384 Well Tilted Bottom Plate

    384 well polypropylene microplate with black tilted bottom

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® 384 Well Tilted Bottom Plate

    384 well polypropylene microplate with black tilted bottom

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® AT
    Item no.
    18-5016 Discontinued

    The Octet® AT is a tool for Octet® BLI biosensor transfer. Its ergonomic design delivers exceptional comfort and makes biosensor pickup and release quick and easy. The unique finger hook provides optimal balance and enhanced stability, contributing to reduced fatigue and increased productivity.

    To be discontinued on July 26, 2023

  • Octet® Anti-Human IgG Quantitation (AHQ) Biosensors

    Anti-Human IgG Quantitation Biosensor - 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® AHC2 Biosensors
    Item no.
    18-5142

    Trays of 96 biosensors coated with anti-human IgG for both quantitation and kinetic analysis of human IgGs and IgG-derived Fc-fusion proteins. 5-tray pack includes a 10% per tray discount; 20-tray case includes a 20% per tray discount

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.