Sartovent P Cartridge 0.2 µm DN 25

Sartovent P filter cartridges are made of polypropylene and retain particles and microbes reliably. Sartovent P won’t affect the taste or odor of your products because it’s approved by food safety laws.

Connector(s)
Item No.: 
5521607P25-----B
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Product Information

Sartovent P is completely made of polypropylene and is used for the protection of sanitary tanks. And naturally it won’t affect the taste or odor of your products because it’s approved by food safety laws.

Applications

Sartovent P ensures that your products will remain microbe-free:
  • Basic ingredients
  • Fruit juices
  • Liquid sugar
  • Unsweetened must for wine

“Microbe-Proof” Design

Thanks to its special construction, Sartovent P retains particles and microbes reliably.

Heat Stable

Sartovent P can be steam-sterilized while mounted in place on top of a container or autoclaved separately.

Leaktight Fit

A few turns with a common hook wrench are all it takes to securely install Sartovent P on a tank, thus ensuring a leaktight, secure fit.

Wide Selection of Beverage Threads

Sartovent is available in various beverage thread sizes to fit most tanks on the market: DN 25, 32, 40.

No Investment Costs

Sartovent P eliminates the need for conventional stainless-steel housings with filter elements. Why? Sartovent P is an all-in-one unit made of plastic – unbeatably affordable.

Tamper-Proof

Sartovent P is lead-sealed to the tank to prevent unauthorized removal that may go unnoticed.

Practical Design

The air inlet and outlet openings are configured to ensure optimum flow geometry in the filter medium. The integrated splash guard prevents premature blockage of the membrane by stopping liquid from splashing the pleated filter material, especially during transportation of containers.

Convenient Label for 100% Traceability

The Sartovent P label features numbered squares that correspond to the weeks of the calendar, allowing you to easily record the start of its use by marking the relevant square. Additionally, a quick look at the label will instantly inform you when it's time to resterilize or replace the Sartovent P.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Venting
  • Industry
    Pharma / Biotech / F&B

Connections (Physical)

  • Connector(s)
    Beverage thread acc. to DIN 11.85, DN 25, DN 32, DN 40

Dimensions

  • Filter Size
    size 6 (0.05 m² / 0.54 ft²)
  • Filtration Area
    .
  • Outer Diameter
    110 mm

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    • 3.0 bar at 21°C
    • 1.5 bar at 121°C
    • 0.5 bar at 134°C
  • Maximum Diffusion
    ≤ 2 mL/min at 0.7 bar (60% IPA)
  • Minimum Required Bubble Point
    ≥ 1.0 bar (60% IPA)

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE)
  • Material Prefilters
    Polytetrafluoroethylene (PTFE)
  • Material o-ring | seal
    Silicone (optional EPDM or Fluoroelastomer)
  • Membrane Material
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm
  • Pore Size Final-filter
    0.2 µm
  • Retention Rate
    0.2 µm

Product Information

  • Brand
    Sartovent
  • Pack Size
    5
  • Type
    Prefilter

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving at 120 °C, 2 bar | 29 psi, 20 minutes