Octet® Anti-HIS (HIS2) Biosensors
The Octet® Anti-HIS (HIS2) Biosensors are designed for label-free quantitation of HIS-tagged proteins. Octet® HIS2 Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Anti-HIS (HIS2) Biosensors
- High-specificity capture of HIS-tagged proteins for easy quantitation
- Quick analysis of crude or purified samples
Top Applications for Octet® Anti-HIS (HIS2) Biosensors
- Quantitation of HIS-tagged proteins
- Protein expression monitoring Cell line development/optimization
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $888.00
- Item No.:
- 18-5114
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
The Octet® Anti-HIS (HIS2) Biosensors are coated with high affinity, high specificity Anti-HIS antibody and offer a label-free method for HIS-tagged protein quantitation. The high specificity of the antibody-based biosensor enables the direct quantitation of HIS-tagged proteins in crude lysates, column eluents, and cell culture supernatants, thus serving as an alternative to traditional time-consuming analytical methods, such as HPLC and ELISA.
Flexible Applications
The Octet® Anti-HIS (HIS2) Biosensors are qualified specifically for quantitation of HIS-tagged recombinant proteins and offer unparalleled ease of use and time-to-result in a wide range of applications, such as:
- Protein expression monitoring
- Cell line development and optimization
Application Notes
Brochure
Datasheet
Technical Note
Applications
-
ApplicationQuantitation
Compliance Information
-
GMP KitsNo
Dimensions
-
Length55
Features
-
Device/Instrument Compatibility
-
Octet® N1
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
- Octet® RH96
-
Octet® N1
Product Information
-
BrandOctet®BLI
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.