Choose your product
Narrow your results
Filter by product attributes
Normal Flow Filtration (1791)
Added to Shopping Cart
-
-
25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (ダブルOリング|バヨネット、コード7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7)
-
750 mm
-
8802679423584
-
8798965629536
-
-
-
25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (ダブルOリング|バヨネット、コード7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7)
-
750 mm
-
8802679423584
-
8798965629536
-
-
-
-
25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (ダブルOリング|バヨネット、コード7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7)
-
750 mm
-
8802679423584
-
8798965629536
-
-
-
25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (ダブルOリング|バヨネット、コード7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7)
-
125 mm
-
8802679423584
-
8798965629536
-
-
-
Sanitary Tri Clamp
-
2-piece Tri clamp connection acc. to DIN 32676 with screws and nuts
-
250 mm
-
Single Round T-Type
-
-
-
25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (ダブルOリング|バヨネット、コード7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7)
-
750 mm
-
8802679423584
-
8798965629536
-
-
-
25 (double O-Ring | bayonet, Code 7), 25 (bayoneta doble), 25 (double O-Ring | bayonet, Code 7), 25 (doppia baionetta), 25 (ダブルOリング|バヨネット、コード7), 25 (Dupla baioneta), 25 (двойное байонетное соединение), 25 (双卡口), 25 (double O-Ring | bayonet, Code 7)
-
500 mm
-
8802679423584
-
8798965629536
-
-
-
25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (ダブルOリング|バヨネット、コード7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7)
-
500 mm
-
8802679423584
-
8798965629536
-
-
-
-
25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (ダブルOリング|バヨネット、コード7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7), 25 (double O-Ring | bayonet, Code 7)
-
500 mm
-
8802679423584
-
8798965629536
-
-
TC Gasket, ISO 2852 / DIN32676,
Clamp 50,5mm, id=35mm
Material: Silicone
Certificates: FDA/ USP Class VI /BSE/TSE
-
-
Air/Gas Filtration
-
< 0.25 EU/mL as determined by the LAL test
-
Filling and tranfer vessels, Fermentation carboys, Cell culture chambers, CO₂ incubators (6 to 120 liters), Holding and storage tanks, Autoclave venting, Small bioreactors
-
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
-
Sartocell Depth Filter Modules for F&BProduct FamilySartocell F&B filter modules are stackable, cellulose based depth filtration modules for use in stainless steel housings. The robust modules combine the advantages of a closed filtration system with an excellent stability and long service life of the modules.
-
Sartoclear® Depth Filter Sheets for F&BProduct FamilySartoclear® F&B Depth filter Sheets are cellulose based depth filters for use in standard filter presses. The product range consists of a wide range of grades from very coarse to very fine filtrations.