ProCHO™-5 Medium Powder kit 500L

ProCHO 5, protein free CHO medium, with HEPES and 0.1% Pluronic® F-68, without L-Glutamine, phenol red, hypoxanthine or thymidine, 500L powder kit (3 bottles)

Item No.: 
BE15-766L

*Custom/bulk order quotes are provided within 72 hours of request.

ProCHO Protein-free CHO Media were developed specifically to facilitate the production and downstream processing of recombinant proteins expressed in CHO cells. These protein-free formulations support high-density cultures without the need for animal derived components. Very low levels of recombinant insulin facilitate both downstream purification and regulatory compliance.

ProCHO 4 - For concurrent transition of adherent CHO cells to serum-free and suspension culture. Supports faster doubling times.

ProCHO 5 - For CHO cells already growing in suspension. Supports increased protein production. Contains 0.1% Pluronic® F-68. Does not contain L-glutamine, phenol red, hypoxanthine, or thymidine.

ProCHO AT - For adherent culture of CHO cells. Contains L-glutamine. Does not contain hypoxanthine or thymidine.

Applications

  • Application
    8799050236512
  • Application Area
    8803895214688

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    8799107383904

Physicochemical Information

  • Chemically Defined (CD)
    8802581119584

Product Information

  • Package Type
    8799066063456
  • Packaging
    500 L
  • Powder Kit
    3 components

Storage Conditions

  • Storage Conditions
    8799086903904

Volume

  • Powder Kit Volume
    For 500 L
  • Volume
    500 L