Xtreme™ CHO Feed liquid 1L

Xtreme feeds are formulated to maximize cell growth using CHO cell culture media ProCHO -4, -5 and PowerCHO 2.

PowerFeed A and Xtreme feeds are Chemically Defined and Protein-free feeds. Both products are formulated using all Non Animal Origin components.

Item No.: 
BE02-056Q
Min. Order Qty.
85

*Custom/bulk order quotes are provided within 72 hours of request.

PowerCHO 1, 2, and 3 Chemically Defined, Serum-free CHO Media are the next generation in CHO media, optimized for both cell growth and protein production. PowerCHO Media are hydrolysate-free, serum-free, and non-animal origin media for supporting high-density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both downstream purification and regulatory compliance.

PowerCHO contains HEPES and Pluronic® F-68, but does not contain L-glutamine, phenol red, hypoxanthine, and thymidine.

  • Maximum culture performance through balanced formulation
  • Maintain high viability (>90%) at high cell densities
  • Confidence in performance lot-to-lot with chemically defined, serum-free media
  • Easily scaleable to support high-density, large scale production volumes

Applications

  • Application
    8799050236512
  • Application Area
    8803895214688

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Physicochemical Information

  • Chemically Defined (CD)
    8802581119584

Product Information

  • Package Type
    8799066587744
  • Packaging
    1 L

Sterility/Purity

  • Delivery Condition
    8798979064416

Storage Conditions

  • Storage Conditions
    8799086772832

Volume

  • Volume
    1 L