CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

Choose your product

Products (131)

  • CIMmultus® DEAE 800 mL cGMP Compliant (6 μm)
    Item no.
    921.5114-6
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    6 µm
    Bed Volume
    800 mL
    Package Type
    Individually Packed
  • CIMmultus® DEAE 800 mL Monolithic Column (2 μm)
    Item no.
    811.5114-2
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    2 µm
    Bed Volume
    800 mL
    Package Type
    Individually Packed
  • CIMmultus® DEAE 800 mL Monolithic Column (6 μm)
    Item no.
    811.5114-6
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    6 µm
    Bed Volume
    800 mL
    Package Type
    Individually Packed
  • CIMmultus® DEAE 8000 mL cGMP Compliant (2 μm)
    Item no.
    931.5114-2
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    2 µm
    Bed Volume
    8000 mL
    Package Type
    Individually Packed
  • CIMmultus® DEAE 8000 mL cGMP Compliant (6 μm)
    Item no.
    931.5114-6
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    6 µm
    Bed Volume
    8000 mL
    Package Type
    Individually Packed
  • CIMmultus® DEAE 8000 mL Monolithic Column (2 μm)
    Item no.
    1011.5114-2
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    2 µm
    Bed Volume
    8000 mL
    Package Type
    Individually Packed
  • CIMmultus® HiP2 Plasmid Process Pack® 1-1 mL
    Item no.
    100.0011-2
    Channel Size
    2 µm
    Bed Volume
    1 mL
    Package Type
    Integrated application solution
  • CIMmultus® HiP2 Plasmid Process Pack® 4-4 mL
    Item no.
    100.0016-2
    Channel Size
    2 µm
    Bed Volume
    4 mL
    Package Type
    Integrated application solution
  • CIMmultus® HiP2 Plasmid Process Pack® 40-40 mL
    Item no.
    100.0017-2
    Channel Size
    2 µm
    Bed Volume
    40 mL
    Package Type
    Integrated application solution
  • CIMmultus® HiP2 Plasmid Process Pack® 40-40 mL cGMP Compliant
    Item no.
    101.0017-2
    Channel Size
    2 µm
    Bed Volume
    40 mL
    Package Type
    Integrated application solution
  • CIMmultus® HiP2 Plasmid Process Pack® 400-400 mL
    Item no.
    100.0018-2
    Channel Size
    2 µm
    Bed Volume
    400 mL
    Package Type
    Integrated application solution
  • CIMmultus® HiP2 Plasmid Process Pack® 400-400 mL cGMP Compliant
    Item no.
    101.0018-2
    Channel Size
    2 µm
    Bed Volume
    400 mL
    Package Type
    Integrated application solution
  • CIMmultus® HiP2 Plasmid Process Pack® 4000-4000 mL
    Item no.
    100.0019-2
    Channel Size
    2 µm
    Bed Volume
    4000 mL
    Package Type
    Integrated application solution
  • CIMmultus® HiP2 Plasmid Process Pack® 4000-4000 mL cGMP Compliant
    Item no.
    101.0019-2
    Channel Size
    2 µm
    Bed Volume
    4000 mL
    Package Type
    Integrated application solution
  • CIMmultus® HiP2 Plasmid Process Pack® 8-8 mL
    Item no.
    100.0012-2
    Channel Size
    2 µm
    Bed Volume
    8 mL
    Package Type
    Integrated application solution
  • Results per page: | |

    CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

    Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

    Product Information

    • Brand
      CIMmultus®