Stainless Steel Pressure Filter Holder

Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.

Filter Diameter
Item No.: 
16274
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

A practical filter holder for many laboratory filtrations. It can be attached to a tripod with the help of a steel rod which can be screwed in. The larger pressure holder comes with three additional legs made of stainless steel. The hose nipple is screwed into the side of the top part, leaving room for a large filling opening. This makes pouring in the sample easier, and the sample can be refilled without removing the tube connection to the pressure source.

Applications

  • Application
    Clarification
  • Application Area
    • Sterile filtration
    • Analytical sample preparation
    • Particle analysis

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    Family A_Filter_Holders itself does not have any specifications attributes
  • Electrical / Battery item
    No

Components

  • Material Filter Support
    PTFE coated filter support

Connections (Physical)

  • Connector(s)
    Hose nipples
  • Threads for Connectors
    M 12 × 1 female threads

Dimensions

  • Filter Diameter
    ⌀ 142 mm
  • Filtration Area
    130 cm²
  • Suitable Membrane Filter Diameter
    140 mm (130 mm prefilter)

Operating Conditions

  • Maximum Operating Pressure
    7 bar (102 psi)

Physicochemical Information

  • Chemical Compatibility
    Please find the chemical compatibilities in the product manual

Product Information

  • Filter Holder Type
    Pressure Filter Holders
  • Pack Size
    1
  • Packaging
    Box

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • By dry heat (180°C).

Volume

  • Funnel Volume
    2000 ml
  • Glass Microfiber Filters / Grade 13400

    The filters, grade 13400, are mostly used as prefilters.

  • Glass Microfiber Filters / Grade 13430

    The filters, grade 13430, are mostly used as prefilters.

  • Polyamide Membrane Filters / Type 25007

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Hydrophobic PTFE Membrane Filters / Type 11803

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Polyamide Membrane Filters / Type 25006

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Hydrophobic PTFE Membrane Filters / Type 11806

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 142 mm diameter, 25 pieces per pack

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Polyethersulfone Membrane Filters - Type 15407- 0.2 µm pore size- 142 mm diameter- 25 pieces per pack

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Polyethersulfone Membrane Filter Discs - Type 15406- 0.45 µm, 25 pieces per pack

    Top Features of Polyethersulfone Membrane Filter Discs

    • Low content of extractables
    • High flow rates

    Popular Applications for Polyethersulfone Membrane Filter Discs

    • Sample Prep
    • Sterile filtration
    • Clarification

  • Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 142 mm diameter, 25 pieces per pack

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.