SoloHill® Plastic ACF 10g(2)

Plastic Plus microcarriers are fabricated from cross-linked polystyrene cores and are positively charged to improve attachment kinetics and growth performance of adherent cell types. Non-protein coated surfaces of Plastic Plus microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
PP-221-020-2

*Custom/bulk order quotes are provided within 72 hours of request.

Plastic Plus microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Plastic Plus microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030

Product Information

  • Generation
    • Plastic Plus
    • Plastic Plus
    • Plastic Plus
    • Plastic Plus
    • Plastic Plus
    • Plastic Plus
    • Plastic Plus
    • Plastic Plus
    • Plastic Plus