Flexsafe® Bags for LevMixer®

Flexsafe® Bags for LevMixer® are designed for low shear mixing of downstream intermediates, drug substances, and drug products. Flexsafe® Bags for LevMixer® are ideal for applications involving shear-sensitive components.

Choose your product

Filter by product attributes

Products (6)

  • Flexsafe® Bag for LevMixer® 100 L
    Item no.
    FMS301048
    Volume
    100 L
  • Flexsafe® Bag for LevMixer® 1000 L
    Item no.
    FMS301052
    Volume
    1000 L
  • Flexsafe® Bag for LevMixer® 200 L
    Item no.
    FMS301049
    Volume
    200 L
  • Flexsafe® Bag for LevMixer® 400 L
    Item no.
    FMS301050
    Volume
    400 L
  • Flexsafe® Bag for LevMixer® 50 L
    Item no.
    FMS301047
    Volume
    50 L
  • Flexsafe® Bag for LevMixer® 650 L
    Item no.
    FMS301051
    Volume
    650 L
  • Shear-sensitive proteins can degrade during mixing conditions. This can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters. By combining low shear mixing attributes and high torque, the Flexsafe® Bag for LevMixer® is ideal for the homogenization, viral inactivation, and formulation of sensitive drug substances and drug products. The levitated impeller eliminates shear effects that can affect your product quality and avoids the generation of aggregates and particles that can reduce your filtration performance.

    When you use Flexsafe® for LevMixer® in your process steps you benefit from:

    • A low shear mixer: Preserves your product quality and efficacy
    • Unique in-line monitoring and control: Consistent quality and process efficiency while meeting PAT and cGMP requirements
    • Intuitive handling: Quick start-up and simplified operations of your mixing bags in their Palletank®
    • Large-scale mixing options: Similar mixing technology for all your process and cGMP production scales.

    Datasheet

    Applications

    • Application Area
      Mixing
    • Process Step
      • Cell Harvest & Downstream Processing Intermediates
      • Drug Product Formulation

    Materials of Construction

    • Film Material
      Film S80: Polyethylene (PE)

    Product Information

    • Brand
      • Flexsafe® 3D
      • LevMixer®
    • Mixing Technology
      LevMixer®

    Sterility/Purity

    • Delivery Condition
      Sterile
  • Superconducting Drive Machine with Universal Latch, US / EU plug, 110 - 230 VAC

    The LevMixer® drive unit combines low shear mixing attributes and high torque. It is ideal for the homogenization, viral inactivation and formulation of sensitive drug substances and drug products.

  • Palletank® for Mixing
    Item no.
    M_Palletank_for_Mixing

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.