Flexsafe® Bags for Magnetic Mixer

The Flexsafe® Bag for Magnetic Mixer is based on a compact and non-invasive single-use mixing system (no shaft through, no dynamic seal). Its impeller rotates up to 300 RPM on an inert bearing assembly designed to allow high mixing efficiency from 50L to 3,000L.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (10)

The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows for instant downward movement and efficient dissolution of floating powders. In addition, the high torque of the impeller provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

Features and Benefits

When you use Flexsafe® for Magnetic Mixer in your process steps you benefit from:

  • A powerful mixer: Fast powder dissolution helps save time during your buffer & media preparation
  • Unique in-line monitoring and control: Consistent quality and process efficiency while meeting PAT and cGMP requirements
  • Intuitive handling: Quick start-up and simplified operations of your mixing bags in its Palletank®
  • Large-scale mixing options: Similar mixing technology for all your process and cGMP production scales

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Product Information

  • Brand
    • Flexsafe® 3D
    • Magnetic Mixer
  • Mixing Technology
    Magnetic Mixer

Sterility/Purity

  • Delivery Condition
    Sterile