Sartobran® P Maxicaps® 0.45µm 20 inch | Integrity Test Valve

Sartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.

Item No.: 
5237306D2--OOIT

*Custom/bulk order quotes are provided within 72 hours of request.

Sterilizing-Grade, 0.2 µm Rated Filters

Sartobran® P Pore size: 0.45 | 0.2 µm (CA double layer)

Your Benefits

  • High product yield due to ultra-low unspecific adsorption
  • Excellent filtration results especially for large, shear-stress sensitive proteins
  • Ideally suited for sterile filtration of viral vaccines and blood & plasma products

Sartobran® P filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions.

For highest process flexibility Sartobran® P filters are available for conventional stainless-steel or single-use applications. The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.

Applications

  • Industry
    8799054758496

Compliance Information

  • Extractables
    8798986044000

Connections (Physical)

  • Connector Inlet
    8798972510816
  • Connector Outlet
    8798972510816

Dimensions

  • Filter Size
    8798991286880

General Specifications

  • Capsule/Cartridge Format
    8798962713184

Materials of Construction

  • Membrane Material
    8799042863712

Physicochemical Information

  • Pore Size Final-filter
    0.45μm
  • Pore Size Pre-filter
    0.65μm

Product Information

  • Brand
    8798951408224
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    8798979064416
  • Sterilization Method
    8799086641760