Sartosteel are especially developed for removing particles from liquids, gas and steam. Sartosteel is applied in biopharmaceutical processes such as steam, condensate and water filtration.

Choose your product

Filter by product attributes

Products (5)

  • Sartosteel Cartridge 3 µm 10"
    Item no.
    5712502S1---E
    Brand
    8798953931360
    Application
    8799049122400
  • Sartosteel Cartridge 3 µm 10''
    Item no.
    5702502S1----SI
    Brand
    Sartosteel®
    Filtration Area
    0.05 m²
    Gamma Stable
    No
    Filter Size
    size 1 (0.5 m² / 5.4 ft²)
  • Sartosteel Cartridge 3 µm 10''
    Item no.
    5702502S1----EP
    Brand
    8798953931360
    Filtration Area
    0.05 m²
    Type
    Prefilter
    Gamma Stable
    8799107449440
  • Sartosteel Cartridge 3 µm 20''
    Item no.
    5702502S5----SI
    Brand
    Sartosteel®
    Filtration Area
    0.1 m²
    Type
    Prefilter
    Gamma Stable
    No
  • Sartosteel Mini Cartridge 3 µm Size 9
    Item no.
    5701502S9----SI
    Brand
    Sartosteel®
    Application
    Air/Gas Filtration
  • Product Information

    Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick non woven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.

    Applications

    Sartosteel is applied in biopharmaceutical process such as steam, condensate ande water filtration.

    Chemical Industries

    • polymer filtration (from 3 μm)
    • catalyst retention (10 μm)
    • gas filtration (> 80°C)
    • cleaning agents

    Machine-building | Automotive Industries

    • fuel filtration
    • hydraulic oils

    Performance

    Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick non woven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.

    Product Benefits:

    • high dirt-handling capacity
    • high mechanical stability
    • homogeneous material construction
    • absolutely leak-proof connections between end caps and filter unit.

    Quality Control:

    Sartosteel are designed, developed and manufactured in accordance with a DIN ISO 9001 certified Quality Management System.

    Applications:

    Sartosteel is applied in biopharmaceutical process such as:

    • Steam filtration
    • Condensate filtration
    • Water filtration
    • Polymer filtration (from 3 µm)
    • Catalyst retention (10 µm)
    • Gas filtration (> 80°C)
    • Cleaning agents
    • Fuel filtration
    • Hydraulic oils

    Performance:

    Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick nonwoven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.

    Product Benefits:

    • High dirt-handling capacity
    • High mechanical stability
    • Homogeneous material construction
    • Absolutely leak-proof connections between end caps and filter unit

    Quality Control:

    Sartosteel are designed, developed and manufactured in accordance with a DIN ISO 9001 Certified Quality Management System.

    Applications

    • Application
      Air/Gas Filtration

    Product Information

    • Brand
      Sartosteel®