Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Choose your product

Products (163)

  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622705G3
    Pore Size Final-filter
    0.65 µm
    Filter Size
    30"(1.8 m² / 19.3 ft²)
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622505G3
    Pore Size Final-filter
    0.65 µm
    Filter Size
    30"(1.8 m² / 19.3 ft²)
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622705G2
    Pore Size Final-filter
    0.65 µm
    Filter Size
    8798991221344
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622505G2
    Pore Size Final-filter
    0.65 µm
    Filter Size
    20"(1.2 m² / 12.8 ft²)
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622505G1
    Pore Size Final-filter
    0.65 µm
    Filter Size
    10"(0.6 m² / 6.5 ft²)
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622805G1
    Pore Size Final-filter
    0.65 µm
    Filter Size
    8798993252960
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622805G3
    Pore Size Final-filter
    0.65 µm
    Filter Size
    8798991778400
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622705G1
    Pore Size Final-filter
    0.65 µm
    Filter Size
    8798993252960
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622805G2
    Pore Size Final-filter
    0.65 µm
    Filter Size
    8798991221344
  • Sartoclean® CA Cartridge 0.8µm
    Item no.
    5622504E2
    Pore Size Final-filter
    0.8 µm
    Filter Size
    20"(1.2 m² / 12.8 ft²)
  • Sartoclean® CA Cartridge 0.8µm
    Item no.
    5622504E3
    Pore Size Final-filter
    0.8 µm
    Filter Size
    30"(1.8 m² / 19.3 ft²)
  • Sartoclean® CA Cartridge 0.8µm
    Item no.
    5622504E1
    Pore Size Final-filter
    0.8 µm
    Filter Size
    10"(0.6 m² / 6.5 ft²)
  • Sartoclean® CA Cartridge 0.8µm 10 inch
    Item no.
    5622804E1
    Pore Size Final-filter
    0.8 µm
    Filter Size
    10"(0.6 m² / 6.5 ft²)
  • Sartoclean® CA Cartridge 0.8µm 10 inch | 40pc
    Item no.
    5622504E1------H
    Pore Size Final-filter
    0.8μm
    Filter Size
    8798993252960
  • Sartoclean® CA Cartridge 0.8µm 30 inch
    Item no.
    5622704E3
    Pore Size Final-filter
    0.8 µm
    Filter Size
    30"(1.8 m² / 19.3 ft²)
  • Results per page: | |

    Applications:

    • Vaccines and Blood & Plasma
    • Protection of downstream equipment and CA final membrane filters
    • Bioburden reduction

    Benefits:

    • Highest product yields
    • Ultra-low unspecific binding membrane
    • More economical process flow
    • Increased total throughput performance

    Pure CA Membrane
    Sartoclean® CA

    Two variants are available. Either a heterogeneous double layer for highest protection and total throughput performance (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) or single layer (0.45 µm or 0.2 µm) membrane constellation for highest flow rates.

    Power of glass fleece
    Sartoclean® GF

    The heterogeneous double layer (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) is protected by a layer of glass fleece. This increased the total throughput performance of the membrane double layer and adds an adsorptive component to your filtration process.

    For highest process flexibility all Sartoclean® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Review the selection guide in our supporting resources literature.

    Product Information

    • Brand
      Sartoclean®
  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.