All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

Choose your product

Filter by product attributes

Products (89)

  • Sartoguard GF Maxicaps® 0.1µm 20 inch
    Item no.
    5487358M2--SO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.1µm 30 inch
    Item no.
    5487358M3--OO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.1µm 30 inch
    Item no.
    5487358M3--SS
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.1µm 30 inch
    Item no.
    5487358M3--SO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 10 inch
    Item no.
    5487307G1--SO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 10 inch
    Item no.
    5487307G1--OO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 10 inch
    Item no.
    5487307G1--SS
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 20 inch
    Item no.
    5487307G2--OO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 20 inch
    Item no.
    5487307G2--SS
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 20 inch
    Item no.
    5487307G2--SO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 30 inch
    Item no.
    5487307G3--SS
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 30 inch
    Item no.
    5487307G3--OO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Maxicaps® 0.2µm 30 inch
    Item no.
    5487307G3--SO
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
    Pore Size Final-filter
    0.2 µm
    Pore Size Pre-filter
    0.8 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Midicaps®
    Item no.
    5485358M9--FF--A
    Outer Diameter
    108.5 mm (77 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Sartoguard GF Midicaps®
    Item no.
    5485358M0--FF--V
    Outer Diameter
    108.5 mm (77 mm without Connection / Valves)
    Pore Size Final-filter
    0.1 µm
    Pore Size Pre-filter
    0.45 µm
    Material o-ring | seal
    Silicone (SI)
  • Results per page: | |

    Sartoguard GF filter elements combine the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces. They provide the finest, most efficient and reliable performance for critical prefiltration applications. They are ideally suited for effective retention of particles colloids and lipids which block more expensive sterilizing grade or Mycoplasma retentive membrane filters quickly.

    Sartoguard GF filters provide the finest, most efficient and reliable performance for critical prefiltration applications.

    Sartoguard GF filter elements combine the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces. They provide the finest, most efficient and reliable performance for critical prefiltration applications. They are ideally suited for effective retention of particles colloids and lipids which block more expensive sterilizing grade or Mycoplasma retentive membrane filters quickly.

    Sartoguard GF filters provide the finest, most efficient and reliable performance for critical prefiltration applications.

    Materials of Construction

    • Material o-ring | seal
      Silicone (SI)