Sartoguard PES Cartridge 0.2µm 10 inch | 25pc

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

Item No.: 
5472507F1------G

*Custom/bulk order quotes are provided within 72 hours of request.

Sartoguard PES filter cartridges are especially designed for effective bioburden control and reliable removal of particles from a broad range of fluid streams. They provide the findest, most efficient and reliable performance for critical prefiltration applications. They can be used for protection of Mycoplasma retentive or sterilizing grade filters. They allow for downsizing of filtration systems and cost saving in applications where the use of validated sterilizing grade filters is not required, but reliable bioburden and turbidity reduction is.

Sartoguard PES filters are designed for broad chemical compatibility from pH 1 to pH 14 and low extractable levels.

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    10"(0.8 m² / 8.6 ft²)

General Specifications

  • Capsule/Cartridge Format
    Cartridges

Materials of Construction

  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size Final-filter
    0.2μm
  • Pore Size Pre-filter
    1.2μm

Product Information

  • Pack Size
    25

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable