FTS Sartopore® 2 Midicaps® size 9 MPX

Sterile Filter & Sensor Transfer Sets are pre-assembled, pre-sterilized and fully pre-qualified ready to use assemblies for connection and integration to Single-Use processing solutions.

Item No.: 
FFU500254
Availability: 
Qty. Graduation
4

*Custom/bulk order quotes are provided within 72 hours of request.

Easy Integration

Filter & Sensor Transfer Sets allow an easy integration of any Sartorius filter, pressure or flow measurement into a Single-Use set up.

A secure connection of the Filter & Sensor Transfer Set can be realized in the following ways:

  • Sterile connectors, such as Opta®, AseptiQuik® and others
  • Connection to stainless steel equipment using Steam-Thru® connector
  • Aseptic connection (under laminar flow) using a TriClamp, MPX or MPC quick coupler
  • Sterile welding of TPE Tubing (C-Flex®) using the BioWelder® TC

Filter & Sensor Transfer Sets are intended for Single-Use.

They can be easily configured by our team according to your needs.

Multi-Use components like the pressure transducer and the clamp-on for flow pipes can be connected to any control devices.

Complete Process Control

By combining the Sensor with a Filter Transfer Set you can monitor for example the pressure upstream of the filter and enable immediate shut-off of the pumps in the event of critical pressure increase.

Please contact your local sales representative or application specialist for an instant quote and technical drawing of a configurable Sterile Filter or Sensor Transfer Set.

Flexibility

Sartorius offers options according to your requirements:

  • Pre-Designed Solutions (PDS)

    Standardized assemblies that are quikly available

  • Configure-to-order (CTO)

    Configurable solutions with a broad range of options

  • Engineer-to-order (ETO)

    Customized solutions for your specific needs

Safety

  • Sartorius Stedim Biotech follows strict regulatory compliance standards
  • 100% visual inspection and batch record review
  • 100% integrity tested filter elements
  • All connections are pre-qualified according to Sartorius Stedim Biotech quality standards

Modularity

By splitting your assemblies into modules, e.g. Filter Transfer Sets, Bags, Sensor Transfer Sets you can:

  • Produce several products with the same pool of equipment
  • Reduce the amount of part numbers
  • Optimize the warehousing footprint

Applications

  • Application
    8799048499808

Connections (Physical)

  • Connector Inlet
    8798969594464
  • Connector Outlet
    8798970577504

Dimensions

  • Filter Size
    8798993908320
  • Filtration Area
    0.2 m²

General Specifications

  • Capsule/Cartridge Format
    8798962778720
  • Filter Format
    8798988141152
  • Tubing
    1/2” ID Clear C-Flex® 500 mm

Materials of Construction

  • Filter Material
    8798989714016

Physicochemical Information

  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    8798953407072

Sterility/Purity

  • Delivery Condition
    8798979129952