Sartobran® P Cartridge 0.45µm 10 inch

Sartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.

Item No.: 
5232506D1----P-H
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (heterogeneous CA double layer)

Bioburden Reduction, 0.45 µm Rated Filters
Sartobran® P Pore size: 0.65 | 0.45 µm (heterogeneous CA double layer)

Your Benefits:

  • High product yield due to ultra-low unspecific adsorption
  • Excellent filtration results especially for large, shear-stress sensitive proteins
  • Exceptional total throughput especially for blood and plasma products

Sartobran® P filters are not suitable for gamma irradiation. Please check also Filter Transfer Sets for easy integration of non-gamma filters into single-use assemblies.
For highest process flexibility all Sartobran® P filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Applications

  • Application
    • 8799048204896
    • 8799048467040
  • Industry
    8799054758496

Compliance Information

  • Bacterial Endotoxins
    8798947377760
  • Biological Reactivity
    8803105505888
  • Extractables
    8798986044000

Connections (Physical)

  • Connector Inlet
    8798969660000
  • Connector Outlet
    8798969660000

Dimensions

  • Filter Size
    8798993252960
  • Filtration Area
    0.6 m² / 6.5 ft²
  • Outer Diameter
    70 mm

General Specifications

  • Capsule/Cartridge Format
    8798961861216
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C; 1 bar (14.5 psi) at 80°C
  • Maximum Diffusion
    15 mL/min at 1.5 bar | 22 psi
  • Minimum Required Bubble Point
    2.0 bar | 29 psi
  • Vent Valve
    8799094309472

Materials of Construction

  • Material Prefilters
    8799040602720
  • Material o-ring | seal
    8799065703008
  • Support Fleece
    8799043191392

Operating Conditions

  • Maximum Differential Pressure
    8799040963168

Physicochemical Information

  • Non-Fiber Releasing
    8799064457824
  • Pore Size Final-filter
    0.45 µm
  • Pore Size Pre-filter
    0.65 µm

Product Information

  • Brand
    8798951342688

Sterility/Purity

  • Sterilization Method
    8799086674528

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
    • Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles