Sartobran® P MidiCaps® 0.2µm size 9
Sartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.
- Item No.:
- 5235307H9--SODPA
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartobran® P
Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (CA double layer)
Your Benefits
- High product yield due to ultra-low unspecific adsorption
- Excellent filtration results especially for large, shear-stress sensitive proteins
- Ideally suited for sterile filtration of viral vaccines and blood & plasma products
Sartobran® P filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions.
For highest process flexibility Sartobran® P filters are available for conventional stainless-steel or single-use applications. The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.
Product Information
-
Brand8798951408224