Sartopore® Platinum Capsule Size 4 | 5pc.
- Effective Filtration Area: 0.021 m² | 0.22 ft²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Connectors: Inlet: NPT-male ¼“| Outlet: Hose Barb ¼“ multiple stepped
- Sterilization: Delivered sterile (autoclaved)
- Membrane Material: Modified Polyethersulfone
- Pack Size: 5 pieces
- Item No.:
- 5491307H4--NO--B
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopore® Platinum
Sartopore® Platinum capsules are complete and ready-to-use sterile filters for pharmaceutical and biotechnology applications. These filter cartridges utilize a heterogeneous double membrane of hydrophilized polyethersulfone and are specifically designed to meet the needs for pharmaceutical filtration. The new and innovative technologies used for these filter cartridges result in unprecedented performance data. The use of Sartopore® Platinum for the critical step of sterile filtration results in a unique combination of quality, performance and cost-effectiveness.
- Outstanding performance data
- Excellent wettability
- High chemical compatibility (pH 1-14)
- Temperature stable
- Low non-specific protein binding
- Low Extractables Level
- Reliable Integrity Testing
New surface coating
A new hydrophilization process has been developed to permanently modify the membrane surface. In this process, a thermally extremely stable and hydrophilic polymer is applied directly to the entire surface of the membrane. This technology creates the membrane properties that are responsible for the exceptionally good wettability and low protein binding of Sartopore® Platinum, even after extreme chemical and thermal stress. As a result, multiple evaporation cycles in dry and wet conditions and in both directions are possible without negative consequences in terms of wettability and integrity testing.
Excellent wettability
Sartopore® Platinum capsules are very easy to wet with the inset of very small amounts of medium. Less than 1 litre of WFI is required to reliably wet a MidiCaps® height 9 (0.26 m²) and then test it for integrity. Due to the excellent wettability, WFI consumption can be significantly reduced, which significantly reduces filtration costs.
Application
Typical filtration applications include:
- Therapeutica
- Biological Fluids
- Injection solutions
- Media
- Buffer
- Chemical solutions
- Cleaning agents and disinfectants
Reliable Integrity Testing
Insufficient wetting is one of the main reasons for failing filter integrity tests. In such a case, the affected filter must be rewetted and tested. In addition to the additional costs for the additional tests, there is the risk of losing an entire production batch in the event of repeated failures. The excellent wetting behavior of Sartopore® Platinum helps to eliminate this risk. The use of Sartopore® Platinum results in unprecedented reliability in integrity testing.
Compatibility
The polyethersulfone membrane used is suitable for the filtration of liquids in the pH range of pH 1-14. There are no restrictions, even with regard to multiple sterilization cycles. Therefore, Sartopore® Platinum capsules are suitable for most filtration applications in the pharmaceutical and biotechnology sectors.
Scale Up:
Due to the identical performance data of the different heights in relation to square meters of filter area, Sartopore® Platinum filters are perfectly scalable from small scale to large production scales.
Microbial Retention
Sartopore® Platinum filters are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.
Packaging
All Sartopore® Platinum capsules are delivered sterile (autoclaved) and single packaged.
Applications
-
ApplicationSingle Use Processing
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/4" NPT-Male Thread
-
Connector Outlet1/4" Multiple Stepped Hose Barb
Dimensions
-
Filter Sizesize 4 (0.021 m² / 0.22 ft²)
-
Filtration Area0.021 m²
-
Outer Diameter63 mm (46 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatCapsules Size 4&5
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C; 1.5 bar (21.8 psi) at 50°C
-
Maximum Diffusion1.1 mL/min at 2.5 bar | 36 psi
-
Minimum Required Bubble Point3.5 bar | 51 psi
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Material o-ring | sealSilicone (SI)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 50 °C: 2 bar
-
Maximum Operating Pressure4 bar (58 psi)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartopore® Platinum
-
Pack Size5
-
TypeSize 4 | Connectors: NO
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar, min. 5 Cycles
Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.
The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.
The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.