Precision Weighing Cells

The Precision weighing cells cover a range of up to 8.2kg with a resolution of 0.01-0.001g. The weighing system is entirely machine-made from an aluminum block. This means that mechanical and temperature influences created by the inclusion of other materials are excluded, ensuring optimal performance.

Choose your product

Filter by product attributes

Products (15)

  • Basic OEM - Weigh Cell, WZA523-L
    Item no.
    WZA523-L
    Maximum Weighing Capacity
    520 g
    Scale Interval
    1 mg
  • Basic OEM - Weigh Cell, WZA8202-L
    Item no.
    WZA8202-L
    Maximum Weighing Capacity
    8,200 g
    Scale Interval
    10 mg
  • Precision OEM Weigh Cells  WZB1403-N
    Item no.
    WZB1403-N
    Maximum Weighing Capacity
    1400 g
    Scale Interval
    1 mg
  • Precision OEM Weigh Cells WZB1403-NC
    Item no.
    WZB1403-NC
    Maximum Weighing Capacity
    1400 g
    Scale Interval
    1 mg
  • Precision OEM weigh cells WZB553-L
    Item no.
    WZB553-L
    Maximum Weighing Capacity
    550 g
    Scale Interval
    1 mg
  • Precision OEM weigh cells WZB653-N
    Item no.
    WZB653-N
    Maximum Weighing Capacity
    650 g
    Scale Interval
    0,01 mg
  • Precision OEM weigh cells WZB8202-L
    Item no.
    WZB8202-L
    Maximum Weighing Capacity
    8200 g
    Scale Interval
    0,01 g
  • Precision OEM weigh cells WZB8202-N
    Item no.
    WZB8202-N
    Maximum Weighing Capacity
    8200 g
    Scale Interval
    0,01 g
  • Precision OEM weigh cells WZB8202-NC
    Item no.
    WZB8202-NC
    Maximum Weighing Capacity
    8200 g
    Scale Interval
    0,01 g
  • Profi Line OEM Weigh Cell,   WZA1203-N
    Item no.
    WZA1203-N
    Maximum Weighing Capacity
    1,200 g
    Scale Interval
    1 mg
  • Profi Line OEM Weigh Cell,   WZA1203-NC
    Item no.
    WZA1203-NC
    Maximum Weighing Capacity
    1,200 g
    Scale Interval
    1 mg
  • Profi Line OEM Weigh Cell,   WZA523-N
    Item no.
    WZA523-N
    Maximum Weighing Capacity
    520 g
    Scale Interval
    1 mg
  • Profi Line OEM Weigh Cell,   WZA523-NC
    Item no.
    WZA523-NC
    Maximum Weighing Capacity
    520 g
    Scale Interval
    1 mg
  • Profi Line OEM Weigh Cell,   WZA8202-N
    Item no.
    WZA8202-N
    Maximum Weighing Capacity
    8,200 g
    Scale Interval
    10 mg
  • Profi Line OEM Weigh Cell,   WZA8202-NC
    Item no.
    WZA8202-NC
    Maximum Weighing Capacity
    8,200 g
    Scale Interval
    10 mg
  • Precision Weighing Cells