Semi Micro | Micro Weighing Cells

The Semi Micro and Micro cells cover a weighing range of up to 240g with a resolution of 0.01-0.001mg. These high-resolution load cells use the same innovative weighing and electronics technology found in our premium laboratory balances. In addition, other weighing systems have been developed for OEM use only. These systems are characterized by increased IP protection and slim design.

Choose your product

Filter by product attributes

Products (6)

  • Basic OEM - Weigh Cell with Internal Calibration, WZA215-LC
    Item no.
    WZA215-LC
    Maximum Weighing Capacity
    210 g
    Scale Interval
    0.01 mg
  • High Resolution - OEM Weigh Cell,  WZA16-LC
    Item no.
    WZA16-LC
    Maximum Weighing Capacity
    10 g
    Scale Interval
    1 µg
  • High Resolution - OEM Weigh Cell,  WZA25-NC
    Item no.
    WZA25-NC
    Maximum Weighing Capacity
    20 g
    Scale Interval
    0.01 mg
  • High Resolution - OEM Weigh Cell, WZA26-HC
    Item no.
    WZA26-HC
    Maximum Weighing Capacity
    20 g
    Scale Interval
    1 µg
  • High Resolution OEM Weigh Cell, WZA245-NC
    Item no.
    WZA245-NC
    Maximum Weighing Capacity
    240 g
    Scale Interval
    10 µg
  • Semi-micro | Micro OEM Weigh Cells  WZB25-NC
    Item no.
    WZB25-NC
    Maximum Weighing Capacity
    20 g
    Scale Interval
    0,01 mg
  • Semi Micro | Micro Weighing Cells