Choose your Ambr® 250 High Throughput Systems
Ambr® 250 High Throughput Systems
Applications
-
Application AreaCell culture
-
Process StepUpstream process optimization
Compliance Information
-
CSA CompliantYes
-
CytotoxicitySeverely toxic
Dimensions
-
Dimensions2000 × 1000 × 2400 mm
Features
-
Number of Bioreactor Vessels12
General Specifications
-
Impeller Speed100 - 4500 rpm
-
Temperature Range18 - 55°C ± 0.5°C
-
pH Range2.0 - 8.5
Product Information
-
BrandAmbr® 250